Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GV2ME056 Image

Range: TeSys GV2

Thermal-Magnetic motor circuit breakers

GV2ME056

Schneider Electric GV2ME056 Image
Range: TeSys GV2

Thermal-Magnetic motor circuit breakers

GV2ME056

TeSys GV2-Circuit breaker-thermal-magnetic- 0.63...1 A -lugs-ring terminals

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys GV2
    device short name
    GV2ME
    product or component type
    Circuit breaker
    device application
    Motor
    trip unit technology
    Thermal-magnetic
    Complementary
    poles description
    3P
    network type
    AC
    utilisation category
    AC-3 conforming to IEC 60947-4-1
    Category A conforming to IEC 60947-2
    network frequency
    50/60 Hz conforming to IEC 60947-4-1
    fixing mode
    Clipped on 35 mm symmetrical DIN rail
    Screwed on panel (with adaptor plate)
    operating position
    Any position
    motor power kW
    0.25 kW at 400/415 V AC 50/60 Hz
    0.55 kW at 690 V AC 50/60 Hz
    breaking capacity
    100 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    control type
    Push-button
    [In] rated current
    1 A
    thermal protection adjustment range
    0.63...1 A
    magnetic tripping current
    13 A
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ith] conventional free air thermal current
    1 A conforming to IEC 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-2
    power dissipation per pole
    2.5 W
    mechanical durability
    100000 cycles
    electrical durability
    100000 cycles for AC-3 at 440 V
    operating rate
    25 cyc/h
    rated duty
    Continuous conforming to IEC 60947-4-1
    connection pitch
    13.5 mm without spreader
    connections - terminals
    Lugs-ring terminals external diameter : 9.5 mm
    Bars 6 x 9.5 mm
    tightening torque
    1.7 N.m on lugs-ring terminals M4 screw type
    1.7 N.m on bars M4 screw type
    suitability for isolation
    Yes conforming to IEC 60947-1
    phase failure sensitivity
    Yes conforming to IEC 60947-4-1
    height
    89 mm
    width
    45 mm
    depth
    78.2 mm
    product weight
    0.26 kg
    Environment
    standards
    EN 60204
    IEC 60947-1
    IEC 60947-2
    IEC 60947-4-1
    NF C 63-120
    NF C 63-650
    NF C 79-130
    UL 508
    VDE 0113
    VDE 0660
    CSA C22.2
    product certifications
    ATEX
    BV
    CCC
    CEBEC
    CSA
    DNV
    EZU
    GL
    LROS (Lloyds register of shipping)
    RINA
    SETI
    TSE
    UL
    EAC
    protective treatment
    TH
    IP degree of protection
    IP20 conforming to IEC 60529
    IK degree of protection
    IK04
    ambient air temperature for operation
    -20...60 °C
    ambient air temperature for storage
    -40...80 °C
    fire resistance
    960 °C conforming to IEC 60695-2-1
    operating altitude
    2000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    TeSys GV - Catalogue 2017 - Motor circuit breakers
    User guide
    Date
    Size
    Add to My Documents
    Date 9/6/18
    Size 918.9 KB
    CAD
    Date
    Size
    Add to My Documents
    GV2ME MOTOR CB THER/MAG ROCKER
    Date 7/16/18
    Size 568.8 KB
    Date 7/16/18
    Size 271.4 KB
    Date 7/16/18
    Size 651.2 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 789.5 KB
    Date 11/10/17
    Size 466.4 KB
    Date 11/10/17
    Size 2.5 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 8/13/18
    Size 1.5 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 520.9 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 8/6/18
    Size 150.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.