Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

TeSys GV2 - Circuit breaker - magnetic - 25 A - screw clamp terminals - TQ pck

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys GV2
    device short name
    GV2LE
    device application
    Motor
    poles description
    3P
    network type
    AC
    utilisation category
    AC-3 conforming to IEC 60947-4-1
    Category A conforming to IEC 60947-2
    network frequency
    50/60 Hz conforming to IEC 60947-2
    breaking capacity
    3 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    15 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    6 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    4 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    40 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    50 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
    75 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
    75 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
    trip unit technology
    Magnetic
    magnetic tripping current
    327 A
    Complementary
    fixing mode
    Clipped on 35 mm symmetrical DIN rail
    Screwed on panel (with adaptor plate)
    operating position
    Any position
    motor power kW
    11 kW at 400/415 V AC 50/60 Hz
    11 kW at 500 V AC 50/60 Hz
    15 kW at 500 V AC 50/60 Hz
    9 kW at 400/415 V AC 50/60 Hz
    18.5 kW at 690 V AC 50/60 Hz
    control type
    Toggle
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-2
    power dissipation per pole
    1.8 W
    mechanical durability
    100000 cycles
    electrical durability
    100000 cycles for AC-3 at 415 V
    operating rate
    <= 40 cyc/h
    rated duty
    Continuous conforming to IEC 60947-4-1
    connections - terminals
    Screw clamp terminals 2 cable(s) 1...6 mm² solid
    Screw clamp terminals 2 cable(s) 1.5...6 mm² flexible without cable end
    Screw clamp terminals 2 cable(s) 1...4 mm² flexible with cable end
    tightening torque
    1.7 N.m on screw clamp terminals
    mechanical robustness
    Shocks 30 Gn conforming to IEC 60068-2-27
    Vibrations 5 Gn, 5...150 Hz conforming to IEC 60068-2-6
    suitability for isolation
    Yes conforming to IEC 60947-1
    phase failure sensitivity
    Yes
    height
    89 mm
    width
    45 mm
    depth
    78.5 mm
    product weight
    0.33 kg
    Environment
    standards
    IEC 60947-2
    VDE 0113
    NF C 63-650
    VDE 0660
    EN 60204
    IEC 60947-1
    NF C 63-120
    NF C 79-130
    product certifications
    CSA
    CCC
    protective treatment
    TH
    IK degree of protection
    IK04
    ambient air temperature for operation
    -20...60 °C
    ambient air temperature for storage
    -40...80 °C
    fire resistance
    960 °C conforming to IEC 60695-2-1
    operating altitude
    0...2000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0840  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Reference contains SVHC above the threshold  -  Go to CaP for more details
    Go to CaP for more details
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    TeSys - chapter A2 - Open pre cabled motor starters - tec data - digicat (Version 6.0)
    TeSys - chapter A2 - Open pre cabled motor starters - tec data - digicat (Version 6.0)
    CAD
    Date
    Size
    Add to My Documents
    GV2 MOTOR CB MAGNETIC TOGGLE SWITCH (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB Certificate TeSys GV2 - GV2L-LE-ME-P-RT Thailand (Version 1.0)
    CCC Certificate TeSys GV2L-GV2LE-GV2ME-GV2P-GV2RT Dijon (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    GV2LE / GV2RT Circuit breakers (Version 03)
    Date 4/1/16
    Size 703.4 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-TeSys GV2 motor circuit breaker (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Performance Curves

    Tripping Curves for GV2L or LE Combined with Thermal Overload Relay LRD or LR2K

    Average Operating Times at 20 °C Related to Multiples of the Setting Current


    1
    3 poles from cold state
    2
    2 poles from cold state
    3
    3 poles from hot state

    Current Limitation on Short-Circuit for GV2L and GV2LE Only (3-Phase 400/415 V)

    Dynamic Stress

    I peak = f (prospective Isc) at 1.05 Ue = 435 V


    1
    Maximum peak current
    2
    32 A
    3
    25 A
    4
    18 A
    5
    14 A
    6
    10 A
    7
    6.3 A
    8
    4 A
    9
    2.5 A
    10
    1.6 A
    11
    Limit of rated ultimate breaking capacity on short-circuit of GV2LE (14, 18, 23, and 25 A ratings).

    Current Limitation on Short-Circuit for GV2L and GV2LE + Thermal Overload Relay LRD or LR2K (3-Phase 400/415 V)

    Dynamic Stress

    I peak = f (prospective Isc) at 1.05 Ue = 435 V


    1
    Maximum peak current
    2
    32 A
    3
    25 A
    4
    18 A
    5
    14 A
    6
    10 A
    7
    6.3 A
    8
    4 A
    9
    2.5 A
    10
    1.6 A
    11
    Limit of rated ultimate breaking capacity on short-circuit of GV2LE (14, 18, 23, and 25 A ratings).

    Thermal Limit on Short-Circuit for GV2LE Only

    Thermal Limit in kA2s in the Magnetic Operating Zone

    Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V


    1
    32 A
    2
    25 A
    3
    18 A
    4
    14 A
    5
    10 A
    6
    6.3 A
    7
    4 A
    8
    2.5 A
    9
    1.6 A

    Thermal Limit on Short-Circuit for GV2L and GV2LE + Thermal Overload Relay LRD or LR2K

    Thermal Limit in kA2s in the Magnetic Operating Zone

    Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V


    1
    32 A (GV2LE32)
    2
    25 A and 32 A (GV2L32)
    3
    18 A
    4
    14 A
    5
    10 A
    6
    6.3 A
    7
    4 A
    8
    2.5 A
    9
    1.6 A
    10
    Limit of rated ultimate breaking capacity on short-circuit of GV2 LE (14, 18, 23, and 25 A ratings).


  • Dimensions Drawings

    GV2LE

    Dimensions


    X1 Electrical clearance = 40 mm for Ue ≤ 690 V.

    GVAD, AM, AN, AU, AS


    1
    Maximum

    GVAE


    Mounting

    On 35 mm rail


    c = 80 on AM1 DP200 (35 x 7.5) and 88 on AM1 DE200, ED200 (35 x15)

    On panel with adapter plate GV2 AF02


    On pre-slotted plate AM1 PA


    On rails DZ5 MB201


    Mounting of External Operator GV2AP03 for GV2LE


    Door cut-out


    GV2L and GV2LE

    Sets of busbars GV2G445, GV2G454, GV2G472, with terminal block GV2G05


    l

    p

    GV2G445 (4 x 45 mm)

    179

    45

    GV2G454 (4 x 54 mm)

    206

    54

    GV2G472 (4 x 72 mm)

    260

    72

    Number of tap-offs

    a

    5

    6

    7

    8

    GV2G445

    224

    269

    314

    359

    GV2G454

    260

    314

    368

    422

    GV2G472

    332

    404

    476

    548

    Sets of Busbars for GV2L and GV2LE

    Sets of busbars GV2G●●● with terminal block GV1G09


    Sets of busbars GV2G245, GV2G254, GV2GR272


    I

    GV2G245 (2 x 45 mm)

    89

    GV2G254 (2 x 54 mm)

    98

    GV2G272 (2 x 72 mm)

    116

    Set of busbars GV2G554


    Sets of busbars GV2G345 and GV2G354


    I

    GV2G345 (3 x 45 mm)

    134

    GV2G354 (3 x 54 mm)

    152


  • Connections and Schema

    GV2LE••



Compare products: /