Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

TeSys GV2 - Circuit breaker - magnetic - 14 A - screw clamp terminals - pack

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys GV2
    device short name
    GV2LE
    device application
    Motor
    poles description
    3P
    network type
    AC
    utilisation category
    AC-3 conforming to IEC 60947-4-1
    Category A conforming to IEC 60947-2
    network frequency
    50/60 Hz conforming to IEC 60947-2
    breaking capacity
    3 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    15 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    8 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    6 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    50 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    50 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
    75 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
    75 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
    trip unit technology
    Magnetic
    magnetic tripping current
    170 A
    Complementary
    fixing mode
    Clipped on 35 mm symmetrical DIN rail
    Screwed on panel (with adaptor plate)
    operating position
    Any position
    motor power kW
    11 kW at 690 V AC 50/60 Hz
    9 kW at 690 V AC 50/60 Hz
    7.5 kW at 500 V AC 50/60 Hz
    5.5 kW at 400/415 V AC 50/60 Hz
    control type
    Toggle
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-2
    power dissipation per pole
    1.8 W
    mechanical durability
    100000 cycles
    electrical durability
    100000 cycles for AC-3 at 415 V
    operating rate
    40 cyc/h
    rated duty
    Continuous conforming to IEC 60947-4-1
    connections - terminals
    Screw clamp terminals 2 cable(s) 1...6 mm² solid
    Screw clamp terminals 2 cable(s) 1.5...6 mm² flexible without cable end
    Screw clamp terminals 2 cable(s) 1...4 mm² flexible with cable end
    tightening torque
    1.7 N.m on screw clamp terminals
    mechanical robustness
    Shocks 30 Gn conforming to IEC 60068-2-27
    Vibrations 5 Gn, 5...150 Hz conforming to IEC 60068-2-6
    suitability for isolation
    Yes conforming to IEC 60947-1
    quantity per set
    Set of 24
    height
    89 mm
    width
    45 mm
    depth
    78.5 mm
    product weight
    0.33 kg
    Environment
    standards
    EN 60204
    NF C 79-130
    VDE 0660
    NF C 63-120
    VDE 0113
    IEC 60947-1
    IEC 60947-2
    NF C 63-650
    product certifications
    CCC
    CSA
    protective treatment
    TH
    IK degree of protection
    IK04
    ambient air temperature for operation
    -20...60 °C
    ambient air temperature for storage
    -40...80 °C
    fire resistance
    960 °C conforming to IEC 60695-2-1
    operating altitude
    0...2000 m
  • Documents and Downloads

    Language
    • English
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    TeSys - chapter A2 - Open pre cabled motor starters - tec data - digicat (Version 6.0)
    TeSys - chapter A2 - Open pre cabled motor starters - tec data - digicat (Version 6.0)
    CAD
    Date
    Size
    Add to My Documents
    GV2 MOTOR CB MAGNETIC TOGGLE SWITCH (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB Certificate TeSys GV2 - GV2L-LE-ME-P-RT Thailand (Version 1.0)
    CCC Certificate TeSys GV2L-GV2LE-GV2ME-GV2P-GV2RT Dijon (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    GV2LE / GV2RT Circuit breakers (Version 03)
    Date 4/1/16
    Size 703.4 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-TeSys GV2 motor circuit breaker (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /