Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Gutor PXC
Schneider Electric GUPXCB300CD540 Image

GUPXCB300CD540

Schneider Electric GUPXCB300CD540 Image
GUPXCB300CD540

GUTOR PXC UL Battery Cabinet, 300A Breaker, 540 Watt/Cell Battery

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    Fully populated, VRLA battery cabinets. Includes all breakers and fuses, line up and match capability, top and/or bottom cable entry.
    Model Name
    GUTOR PXC UL Battery Cabinet, 300A Breaker, 540 Watt/Cell Battery
    Product Distribution
    Aruba , Bahamas , Bermuda , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , El Salvador , Guatemala , Haiti , Honduras , Jamaica , Mexico , Nicaragua , Panama , Puerto Rico , Trinidad And Tobago , United States , Venezuela
    Batteries & Runtime
    Battery Type
    VRLA
    Battery mounting
    Enclosed battery cabinet
    Battery Placement
    Battery Cabinet
    Physical
    Net Weight
    1769.01 kg
    Maximum Height
    2101.0 mm
    Maximum Width
    1008.0 mm
    Maximum Depth
    800.0 mm
    Shipping Weight
    1814.37 kg
    Shipping Width
    1372.0 mm
    Shipping Height
    2304.0 mm
    Shipping Depth
    978.0 mm
    Units per Pallet
    1.0
    Environmental
    Operating Environment
    -10 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-2952.6 meters
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-4921.2 meters
    Conformance
    Approvals
    FCC Part 15 Class A , UL 1778
    Standard warranty
    1 year (parts only)
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Gutor PXC 208V Brochure (Version 1)
    Date 5/2/17
    Size 1.4 MB
    User guide
    Date
    Size
    Add to My Documents
    Gutor PXC 25-100 kVA 208 V UPS Installation Manual (Version 0)
    CAD
    Date
    Size
    Add to My Documents
    GUPXCB-1 - Gutor PXC Battery Cabinet-1 (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /