Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

GUTOR PXC UL 100kVA, 600/208V ISO Transformer Single Feed, Start Up

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    High performance, compact 3 phase UPS power protection standardized for light to heavy industrial applications and small to medium datacenters
    Model Name
    GUTOR PXC UL 100kVA, 600/208V ISO Transformer Single Feed, Start Up
    Includes
    Start-Up Service
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Aruba , Bahamas , Bermuda , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , El Salvador , Guatemala , Honduras , Jamaica , Mexico , Nicaragua , Panama , Trinidad And Tobago , United States , Venezuela
    Output
    Output Power Capacity
    100.0 KW / 100.0 kVA
    Max Configurable Power (Watts)
    100.0 KW / 100.0 kVA
    Nominal Output Voltage
    208 3PH
    Output Voltage Distortion
    Less than 2%
    Output Frequency (sync to mains)
    60 Hz
    Crest Factor
    3 : 1
    Waveform Type
    Sine wave
    Output Voltage THD
    < 2% for 0 to 100% linear load and < 5% for full non linear load
    Overload Operation
    150% for 1 minute 125% for 10 minutes
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    600 3PH
    Input Frequency
    60 Hz
    Maximum Input Current
    134 A
    Maximum Short Circuit Withstand (Icw)
    50.0
    Input Total Harmonic Distortion
    Less than 5% for full load
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Communications & Management
    Available SmartSlot™ Interface Quantity
    1
    Pre-Installed SmartSlot™ Cards
    AP9635
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms : configurable delays
    Physical
    Maximum Height
    2100.0 mm
    Maximum Width
    1801.0 mm
    Maximum Depth
    800.0 mm
    Net Weight
    1532.0 kg
    Shipping Weight
    1532.0 kg
    Shipping Height
    2100.0 mm
    Shipping Width
    1801.0 mm
    Shipping Depth
    800.0 mm
    Color
    Light grey
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-984.3 meters
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-4921.2 meters
    Audible noise at 1 meter from surface of unit
    65.000 dB
    Online Thermal Dissipation
    42608.000 BTU/hr
    Protection Class
    IP 42 and air filter , NEMA 1
    Conformance
    Approvals
    FCC Part 15 Class A , NEMKO , UL 1778
    Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Estonian
    Catalogue
    Date
    Size
    Add to My Documents
    Gutor PXC 208V Brochure (Version 1)
    Date 5/4/19
    Size 1.4 MB
    User guide
    Date
    Size
    Add to My Documents
    Gutor PXC 25-100 kVA 208 V UPS Installation Manual (Version 0)
    Gutor PXC 75-100 kVA 208 V UPS with Transformer Installation Manual (Version 0)
    Gutor PXC 25-100 kVA 208 V UPS Operation Manual (Version 2)
    CAD
    Date
    Size
    Add to My Documents
    GUPXC75K100FI - Gutor PXC UPS 75 & 100kW with In XFMR, Single Mains, Cable Top & Bottom (Version 0)
    GUPXC75K100LGFTBC1-SD - Gutor PXC UPS 75-100kW 600-208V 480-208V w Batt System One Line (Version 0)
    GUPXCD25K100B - Gutor PXC Battery MCCB Box for 25 to 100kVA UPS (Version 3)
    UPS GUTOR PXC Schneider Electric - Transformer Cabinet 25kVA To 100kVA 208V 480V 600V BIM Model (Version 0)
    Specification guide
    Date
    Size
    Add to My Documents
    Gutor PXC 25-100 kVA 208 V Technical Specifications (Version 1)
    Specification for tender
    Date
    Size
    Add to My Documents
    CSI 2004/1995 Gutor PXC UPS, 208V (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.