Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Gutor PXC
Schneider Electric GUPXC100LFDIS Image

GUPXC100LFDIS

Schneider Electric GUPXC100LFDIS Image
GUPXC100LFDIS

GUTOR PXC UL 100kVA, 600/208V ISO Transformer Dual Feed, Start Up

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    High performance, compact 3 phase UPS power protection standardized for light to heavy industrial applications and small to medium datacenters
    Model Name
    GUTOR PXC UL 100kVA, 600/208V ISO Transformer Dual Feed, Start Up
    Includes
    Start-Up Service
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Aruba , Bahamas , Bermuda , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , El Salvador , Guatemala , Honduras , Jamaica , Mexico , Nicaragua , Panama , Trinidad And Tobago , United States , Venezuela
    Output
    Output Power Capacity
    100.0 KW / 100.0 kVA
    Max Configurable Power (Watts)
    100.0 KW / 100.0 kVA
    Nominal Output Voltage
    208 3PH
    Output Voltage Distortion
    Less than 2%
    Output Frequency (sync to mains)
    60 Hz
    Crest Factor
    3 : 1
    Waveform Type
    Sine wave
    Output Voltage THD
    < 2% for 0 to 100% linear load and < 5% for full non linear load
    Overload Operation
    150% for 1 minute 125% for 10 minutes
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    600 3PH
    Input Frequency
    60 Hz
    Maximum Input Current
    134 A
    Input Total Harmonic Distortion
    Less than 5% for full load
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Communications & Management
    Available SmartSlot™ Interface Quantity
    1
    Pre-Installed SmartSlot™ Cards
    AP9635
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Physical
    Maximum Height
    2100.0 mm
    Maximum Width
    1800.0 mm
    Maximum Depth
    800.0 mm
    Net Weight
    2095.0 kg
    Shipping Weight
    2095.0 kg
    Shipping Height
    210.0 mm
    Shipping Width
    1800.0 mm
    Shipping Depth
    800.0 mm
    Color
    Light grey
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-984.3 meters
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-4921.2 meters
    Audible noise at 1 meter from surface of unit
    6565.000 dB
    Online Thermal Dissipation
    42608.000 BTU/hr
    Protection Class
    IP 42 and air filter , NEMA 1
    Conformance
    Approvals
    FCC Part 15 Class A , UL 1778
    Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
  • View more View less

    Documents

    Language
    • English11
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Gutor PXC 208V Brochure (Version 1)
    Description
    Brochure describing the feature and technical specifications of the 208V Gutor PXC 3-phase industrial UPS
    Size pdf
    Size 1.4 MB
    Date 5/2/17
    Description
    Brochure describing the feature and technical specifications of the 208V Gutor PXC 3-phase industrial UPS
    User guide
    Format
    Size
    Date
    Add to My Documents
    Gutor PXC 25-100 kVA 208 V UPS Operation Manual (Version 2)
    Description
    Operation manual containing information on operation, maintenance and troubleshooting for the user of the Gutor PXC 25-100 kVA UPS
    Size pdf
    Size 4.4 MB
    Date 4/1/18
    Description
    Operation manual containing information on operation, maintenance and troubleshooting for the user of the Gutor PXC 25-100 kVA UPS
    Gutor PXC 75-100 kVA 208 V UPS with Transformer Installation Manual (Version 0)
    Description
    Providing the certified electrician with information on how to install and connect the Gutor PXC 25-50 kVA UPS with transformer
    Size pdf
    Size 7 MB
    Date 11/15/17
    Description
    Providing the certified electrician with information on how to install and connect the Gutor PXC 25-50 kVA UPS with transformer
    Gutor PXC 25-100 kVA 208 V UPS Installation Manual (Version 0)
    Description
    Providing the certified electrician with information on how to install and connect the Gutor PXC 25-100 kVA UPS
    Size pdf
    Size 10.3 MB
    Date 3/29/17
    Description
    Providing the certified electrician with information on how to install and connect the Gutor PXC 25-100 kVA UPS
    CAD
    Format
    Size
    Date
    Add to My Documents
    GUPXCB-1 - Gutor PXC Battery Cabinet-1 (Version 1)
    Files in document
    Description
    Gutor PXC, Mechanical, Battery Cabinet & Battery Breaker Box
    Size zip
    Size 4 MB
    Date 5/20/19
    Files in document
    Description
    Gutor PXC, Mechanical, Battery Cabinet & Battery Breaker Box
    Size zip
    Size 1.1 MB
    Date 3/21/18
    Description
    BIM Models, UPS, Gutor PXC
    Size zip
    Size 11.9 MB
    Date 10/15/17
    Files in document
    Description
    Gutor PXC, Mechanical, UPS
    Size zip
    Size 1 MB
    Date 9/26/17
    Files in document
    pdf
    791.9 KB
    zip
    260.8 KB
    Description
    Gutor PXC, System one line
    GUPXCD25K100B - Gutor PXC Battery MCCB Box for 25 to 100kVA UPS (Version 3)
    Files in document
    pdf
    240.2 KB
    zip
    264.9 KB
    Description
    Gutor PXC, Mechanical, Battery Cabinet & Battery Breaker Box
    Size zip
    Size 505.1 KB
    Date 5/31/17
    Files in document
    pdf
    240.2 KB
    zip
    264.9 KB
    Description
    Gutor PXC, Mechanical, Battery Cabinet & Battery Breaker Box
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Gutor PXC 25-100 kVA 208 V Technical Specifications (Version 1)
    Description
    Contains Technical data, Facility planning, drawings, options
    Size pdf
    Size 1.7 MB
    Date 11/5/17
    Description
    Contains Technical data, Facility planning, drawings, options
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    CSI 2004/1995 Gutor PXC UPS, 208V (Version 0)
    Files in document
    pdf
    64.8 KB
    zip
    34.1 KB
    Description
    Guide specification that offer the ability for our customers to build their design standards around the Gutor PXC Industrial 3-Phase UPS
    Size zip
    Size 98.8 KB
    Date 5/2/17
    Files in document
    pdf
    64.8 KB
    zip
    34.1 KB
    Description
    Guide specification that offer the ability for our customers to build their design standards around the Gutor PXC Industrial 3-Phase UPS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /