Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Electric GUGRWDYBN Image

GUGRWDYBN

Schneider Electric GUGRWDYBN Image
GUGRWDYBN

Ultimate Grid - rocker cover plate - 1 module - black nickel

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    aesthetic name
    Grid system
    product or component type
    Rocker cover plate
    colour tint
    Black nickel polished
    quantity per set
    Set of 6
    Complementary
    number of modules
    1 module
    fixing mode
    Snap-in
    marking
    Washer/dryer
    material
    Steel
    height
    29 mm
    width
    16 mm
    depth
    9 mm
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultimate Grid - rocker cover plate - 1 module - black nickel
    Description
    Ultimate Grid - rocker cover plate - 1 module - black nickel
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Ultimate Grid - rocker cover plate - 1 module - black nickel
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultimate Grid - rocker cover plate - 1 module - black nickel
    Description
    Ultimate Grid - rocker cover plate - 1 module - black nickel
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Ultimate Grid - rocker cover plate - 1 module - black nickel
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /