Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Electric GUGINDBR Image

GUGINDBR

Schneider Electric GUGINDBR Image
GUGINDBR

Ultimate - indicator module - red neon indicator lamp - 250 V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    range
    Ultimate
    product or component type
    Indicator module
    device application
    Display
    colour tint
    Insert: red
    quantity per set
    1
    Complementary
    pilot light
    Red neon indicator
    bulb type
    Neon
    fixing mode
    Snap-fitted
    [Ue] rated operational voltage
    230 V AC 50 Hz
    material
    Nylon
    PC (polycarbonate)
    height
    59 mm
    width
    25 mm
    depth
    23 mm
    surface finish
    Matt
    Environment
    standards
    BS 5733
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /