Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Electric GUG202KELBPB Image
Discontinued

GUG202KELBPB

Schneider Electric GUG202KELBPB Image
Discontinued
GUG202KELBPB

Ultimate Grid system - 2-way switch module - - brass

Show more characteristics
GUG202KELBPBGUG202KELBPB  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    range
    Ultimate
    aesthetic name
    Grid system
    product or component type
    Switch module
    switch function
    2-way
    rated current
    20 AX at 230 V AC
    marking
    Emergency lighting
    Complementary
    connections - terminals
    Screw terminals
    quantity per set
    Set of 1
    height
    59 mm
    width
    25 mm
    depth
    24 mm
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 1/23/17
    Size 1.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /