Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Electric GUG18GBN Image

GUG18GBN

Schneider Electric GUG18GBN Image
GUG18GBN

Ultimate - flat plate Grid system - 18 gangs - frame - black nickel

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Grid system
    product or component type
    Front plate
    mounting mode
    Flush-mounted
    colour tint
    Black nickel
    Complementary
    number of gangs
    18 gangs
    fixing mode
    By screws
    quantity per set
    Set of 1
    width
    398 mm
    height
    156 mm
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Grid System (Version 0)
    Date 7/12/13
    Size 114.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /