Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Electric GU8220BZ Image
Discontinued

GU8220BZ

Schneider Electric GU8220BZ Image
Discontinued
GU8220BZ

Ultimate - blank plate - 2 gangs - bronze

Show more characteristics
GU8220BZ  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Ultimate
    accessory / separate part category
    Wiring accessory
    aesthetic name
    Flat plate
    product or component type
    Blank plate
    colour tint
    Bronze
    quantity per set
    Set of 1
    Complementary
    range compatibility
    Ultimate Flat plate blank plate
    device mounting
    Wall mounted
    fixing mode
    By screws
    number of gangs
    2 gangs
    surface finish
    Matt
    material
    Steel
    height
    88 mm
    width
    148 mm
    depth
    15 mm
    net weight
    0.18 kg
    Environment
    standards
    BS 5733
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /