Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Ultimate Screwless flat plate - shaver socket - white/white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    range
    Ultimate
    device application
    Residential
    aesthetic name
    Screwless flat plate
    product or component type
    Shaver socket
    input voltage
    230 V AC 50 Hz
    colour tint
    White gloss
    White
    Complementary
    material
    PC (polycarbonate)
    fixing mode
    By screws M3.5 30 mm
    device mounting
    Flush
    connections - terminals
    Screw terminals
    quantity per set
    Set of 1
    height
    148 mm
    width
    88 mm
    depth
    47 mm
    Environment
    standards
    BS EN 61558-2-5
    IP degree of protection
    IP20
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /