Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Ultimate - flat plate RJ45 data socket - 1 gang - black nickel/black

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Ultimate
    aesthetic name
    Flat plate
    product or component type
    Data socket
    data socket type
    RJ45
    colour tint
    Black nickel, polished
    Black
    quantity per set
    Set of 1
    Complementary
    number of gangs
    1 gang
    communication network type
    RJ45
    connections - terminals
    Screw terminal
    type of installation
    Indoor
    material
    Steel
    fixing mode
    By screws
    height
    88 mm
    width
    88 mm
    depth
    35 mm
    Environment
    IP degree of protection
    IP20
    standards
    BS EN 41003
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /