Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Ultimate Flat plate - data/telephone socket - RJ11 - brass

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    aesthetic name
    Flat plate
    product or component type
    Data/telephone socket
    telephone socket type
    RJ11
    colour tint
    Brass polished
    Black
    Complementary
    number of gangs
    1 gang
    fixing mode
    By screws
    connections - terminals
    Screw terminals
    material
    Steel
    quantity per set
    Set of 1
    depth
    88 mm
    width
    88 mm
    height
    35 mm
    Environment
    standards
    BS EN 41003
    IP degree of protection
    IP20
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /