Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Electric GU7090GY Image

GU7090GY

Schneider Electric GU7090GY Image
GU7090GY

Ultimate Slim line - shaver socket - grey

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Ultimate
    device application
    Power supply
    aesthetic name
    Slimline
    product or component type
    Shaver socket
    input voltage
    115/230 V AC 50 Hz
    colour tint
    Grey matt
    Complementary
    [In] rated current
    20 A
    material
    Duroplast
    fixing mode
    By screws M3.5 x 30 mm
    device mounting
    Flush
    connections - terminals
    Screw terminals
    quantity per set
    Set of 1
    height
    146 mm
    width
    86 mm
    depth
    47 mm
    Environment
    standards
    BS EN 61558-2-5
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
  • Documents

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Test Verification of Conformity (Version 1.0)
    Date 10/20/14
    Size 134.4 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/13/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /