Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Electric GU6532BC Image
Discontinued

GU6532BC

Schneider Electric GU6532BC Image
Discontinued
GU6532BC

Ultimate Low profile - 2-way pushbutton dimmer - 3 gangs - chrome

Show more characteristics
GU6532BC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    aesthetic name
    Low profile
    product or component type
    Push-button dimmer
    load type
    Incandescent lamp: 250 W
    230 V AC halogen lamp
    colour tint
    Chrome polished
    quantity per set
    Set of 1
    Complementary
    switch function
    2-way
    device mounting
    Wall mounted
    dimmer application
    Inductive load
    Resistive load
    [Ue] rated operational voltage
    230 V AC 50 Hz
    number of gangs
    3 gangs
    connections - terminals
    Screw terminals
    material
    Steel
    height
    88 mm
    width
    148 mm
    depth
    20 mm
    Environment
    standards
    BS EN 60669-2-1
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /