Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Electric GU6022LV Image
Discontinued

GU6022LV

Green premium brand logo
Schneider Electric GU6022LV Image
Discontinued
GU6022LV
Green premium brand logo

Ultimate Slimline - 2-way pushbutton dimmer - 2 gangs - white

Show more characteristics
GU6022LV  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    aesthetic name
    Slimline
    product or component type
    Push-button dimmer
    load type
    Low voltage lamps with electronic transformer: 250 VA
    Incandescent lamp
    colour tint
    White moulded matt
    quantity per set
    Set of 1
    Complementary
    switch function
    2-way
    device mounting
    Wall mounted
    dimmer application
    Resistive load
    Inductive load
    [Ue] rated operational voltage
    230 V AC 50 Hz
    number of gangs
    2 gangs
    connections - terminals
    Screw terminals
    material
    Urea (carbamide)
    height
    86 mm
    width
    86 mm
    depth
    20 mm
    Environment
    standards
    BS EN 60669-2-1
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • Documents

    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /