Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Ultimate Flat plate - unswitched socket - 1 gang - bronze

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Flat plate
    product or component type
    Unswitched socket
    rated current
    5 A 230 V AC 50 Hz
    fixing mode
    By screws M3.5 30 mm
    colour tint
    Bronze
    Complementary
    device presentation
    Complete product
    outlet poles configuration
    1P
    outlet standard description
    Round pin
    number of gangs
    1 gang
    earth circuit
    Standard earth
    pilot light
    Without neon indicator
    device mounting
    Wall mounted
    connections - terminals
    Screw terminal
    material
    Steel
    quantity per set
    Set of 1
    height
    88 mm
    width
    88 mm
    depth
    26 mm
    socket number
    2
    Environment
    IP degree of protection
    IP20
    standards
    BS 546
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /