Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Ultimate Flat plate - 2-pole switch - 1 gang - bronze

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    range
    Ultimate
    aesthetic name
    Flat plate
    product or component type
    Switch
    switch function
    2-pole
    rated current
    20 AX 230 V AC
    Complementary
    connections - terminals
    Screw terminals
    quantity per set
    Set of 1
    number of gangs
    1 gang
    height
    88 mm
    width
    88 mm
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /