Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all GHA
Schneider Electric GHA-CB-SBB Image

GHA-CB-SBB

Schneider Electric GHA-CB-SBB Image
GHA-CB-SBB

GHA Circuit breaker cubicle - Single BusBar - up to 40,5kV 2500A 40kA

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    GHA
    product or component type
    Incomer outcomer cubicle
    circuit breaker application
    Secondary main breaker
    network frequency
    50/60 Hz
    [Ur] Rated voltage
    24 kV
    36 kV
    38 kV
    40.5 kV
    [Ud] Insulation voltage power frequency
    85 kV 50 Hz 1 min
    [Up] Insulation voltage lightning impulse withstand
    125 kV
    170 kV
    150 kV
    185 kV
    bus rated current
    1250 A
    2000 A
    2500 A
    peak current
    63 kA
    80 kA
    100 kA
    [Ir] Rated current
    630 A
    1250 A
    2000 A
    2500 A
    [Ik] Short time withstand current
    25 kA for 3 s
    31.5 kA for 3 s
    40 kA for 3 s
    internal arc classification
    Internal arc class AFLR
    Internal arc class AFL
    internal arc protection
    40 kA 1 s
    electrical connection
    Cable - 3 x 1000 mm²top per phase
    product weight
    700…1300 kg
    height
    2400 mm
    2800 mm
    width
    600 mm
    800 mm
    900 mm
    depth
    1330 mm
    1595 mm
    local signalling
    LED for presence of voltage
    standards
    IEC 62271-200
    device application
    Railway
    type of installation
    Indoor installation
    Complementary
    additional device type
    Relay SEPAM
    Relay MiCOM
    Relay Easergy P3
    Thermal sensor TH110 optional
    Motor circuit breaker
    Motor DS optional
    Motor ES optional
    Power meter optional
    monitoring function
    Pressure monitoring IDIS
    arc fault detector option
    Yes - vamp (ordered separately)
    product destination
    Magelis HMI SMD
    Environment
    IP degree of protection
    HV parts: IP65
    ambient air temperature for operation
    -25…40 °C
    operating altitude
    <= 4500 m
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    GHA up to 40.5 kV catalog (Version 1.0)
    Date 2/27/18
    Size 9.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /