Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all GHA
Schneider Electric GHA-BT-DBB Image

GHA-BT-DBB

Schneider Electric GHA-BT-DBB Image
GHA-BT-DBB

GHA Bus Tie cubicle - Double BusBar - up to 40,5kV 2500A 40kA

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    GHA
    product or component type
    Bus coupler
    circuit breaker application
    Secondary main breaker
    network frequency
    50/60 Hz
    [Ur] Rated voltage
    38 kV
    36 kV
    40.5 kV
    24 kV
    [Ud] Insulation voltage power frequency
    85 kV 50 Hz 1 min
    [Up] Insulation voltage lightning impulse withstand
    150 kV
    185 kV
    125 kV
    170 kV
    bus rated current
    2000 A
    2500 A
    1250 A
    peak current
    100 kA
    63 kA
    80 kA
    [Ir] Rated current
    1250 A
    2000 A
    2500 A
    [Ik] Short time withstand current
    25 kA for 3 s
    40 kA for 3 s
    31.5 kA for 3 s
    IP degree of protection
    HV parts : IP65
    product weight
    1100...1600 kg
    height
    2800 mm
    2400 mm
    width
    800 mm
    1000 mm
    depth
    1700 mm
    2200 mm
    Complementary
    internal arc classification
    Internal arc class AFL
    Internal arc class AFLR
    internal arc protection
    40 kA 1 s
    additional device type
    Relay SEPAM
    Relay MiCOM
    Relay Easergy P3
    Motor ES optional
    Motor circuit breaker
    Motor DS optional
    Power meter optional
    Thermal sensor TH110 optional
    monitoring function
    Pressure monitoring IDIS
    local signalling
    LED for presence of voltage
    arc fault detector option
    Yes vamp - (ordered separately)
    product destination
    Magelis HMI SMD
    Environment
    standards
    IEC 62271-200
    device application
    Railway
    type of installation
    Indoor installation
    ambient air temperature for operation
    -25...40 °C
    operating altitude
    <= 4500 m
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    GHA up to 40.5 kV catalog (Version 1.0)
    Date 2/27/18
    Size 9.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /