Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Lisse - 1 gang Plate Sw Surround with clip Black

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Ring
    colour tint
    Black
    Complementary
    fixing mode
    By clips
    number of gangs
    1 gang
    material
    Urea (carbamide)
    surface finish
    Matt
    type of packing
    Bag
    type of installation
    Indoor
    width
    87 mm
    height
    111.5 mm
    depth
    24 mm
    product weight
    0.0165 kg
    Environment
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /