Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Electric GGBL7090WSSS Image

GGBL7090WSSS

Schneider Electric GGBL7090WSSS Image
GGBL7090WSSS

Lisse - Shaver Socket - 2 gang - 115/230V Stainless Steel with White Interior

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Shaver socket
    colour tint
    Stainless steel cover plate
    White interior
    type of packing
    Bag
    Complementary
    device mounting
    Wall mounted
    input voltage
    230 V AC 50 Hz
    output voltage
    115...230 V
    material
    Stainless steel
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    type of installation
    Indoor
    width
    87 mm
    height
    148 mm
    depth
    51 mm
    product weight
    0.708 kg
    Environment
    standards
    BS EN 61558-2-5
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    115/230V Shaver Socket (Version 1.0)
    Date 8/29/17
    Size 207.9 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    AR1613 Ed E Shaver (Version 0)
    Date 8/23/17
    Size 329 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 10/18/17
    Size 685.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /