Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Electric GGBL7081WPCS Image

GGBL7081WPCS

Schneider Electric GGBL7081WPCS Image
GGBL7081WPCS

Lisse - TV/FM/SAT - Triplex Polished chrome with White Interior

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    TV R DAB SAT socket
    TV socket type
    Intermediate
    colour tint
    Polished chrome cover plate
    White interior
    quantity per set
    Set of 1
    Complementary
    device presentation
    Complete product
    TV connector
    Male IEC 1
    radio connector
    Female IEC 1
    SAT connector
    F type 1
    number of gangs
    1 gang
    device mounting
    Flush
    fixing mode
    Concealed screws
    surface finish
    Polished
    material
    Stainless steel
    type of packing
    Bag
    depth
    38 mm
    width
    87 mm
    height
    87 mm
    product weight
    0.165 kg
    Environment
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /