Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Electric GGBL70746110 Image

GGBL70746110

Schneider Electric GGBL70746110 Image
GGBL70746110

Lisse Square edge white moulded - Quad outlet - BT slave - TV return

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    TV telephone socket
    number of gangs
    4 gangs
    colour tint
    White
    Complementary
    number of outputs
    6
    TV socket type
    Intermediate
    TV connector
    Male IEC 2
    radio connector
    Female IEC 1
    SAT connector
    F type 2
    telephone socket type
    Secondary
    installation direction
    Straight
    device mounting
    Flush
    device presentation
    Complete product
    fixing mode
    By screws
    surface finish
    Semi-matt
    depth
    44 mm
    width
    148.5 mm
    height
    87 mm
    product weight
    0.224 kg
    quantity per set
    Set of 5
    type of packing
    Carton
    material
    Urea (carbamide)
    Environment
    telephone connector
    British 1
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /