Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Lisse Square edge white moulded - TV/FM socket

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    TV R socket
    TV socket type
    Individual (independant)
    colour tint
    White
    quantity per set
    Set of 1
    Complementary
    device presentation
    Complete product
    TV connector
    Female IEC 1
    number of gangs
    1 gang
    device mounting
    Flush
    fixing mode
    By screws
    surface finish
    Semi-matt
    material
    Urea (carbamide)
    type of packing
    Bag
    depth
    21.6 mm
    width
    87 mm
    height
    87 mm
    product weight
    0.061 kg
    Environment
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /