Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Electric GGBL6011CSSS Image

GGBL6011CSSS

Schneider Electric GGBL6011CSSS Image
GGBL6011CSSS

Lisse - Mains Dimmer - 1 gang 1 way - 250W Stainless Steel

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Dimmer
    device presentation
    Complete product
    load type
    230 V AC halogen lamp
    Incandescent lamp : 60...250 W
    colour tint
    Stainless steel
    quantity per set
    Set of 1
    Complementary
    device mounting
    Wall mounted
    dimmer application
    Resistive load
    Inductive load
    [Ue] rated operational voltage
    230 V AC 50 Hz
    number of gangs
    1 gang
    connections - terminals
    Screw terminals
    fixing mode
    Concealed screws
    material
    Stainless steel
    type of packing
    Bag
    height
    87 mm
    width
    87 mm
    depth
    44 mm
    product weight
    0.131 kg
    Environment
    standards
    BS EN 60669-2-1
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    • English
    Instruction sheet
    Date
    Size
    Add to My Documents
    AR1614 Ed E Dimmers (Version 0)
    Date 8/23/17
    Size 422.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /