Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL5010BSS Image

View all Lisse

GGBL5010BSS

Schneider Electric GGBL5010BSS Image
View all Lisse
GGBL5010BSS

Lisse - Switched FCU - 13A DP Stainless Steel with Black Interior

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Fuse connection unit
    device presentation
    Complete product
    colour tint
    Black interior
    Stainless steel cover plate
    quantity per set
    Set of 10
    Complementary
    pilot light
    Without LED
    actuator
    Rocker
    number of gangs
    1 gang
    material
    Stainless steel
    device mounting
    Wall mounted
    fixing mode
    Concealed screws
    rated current
    13 A, 250 V AC
    connections - terminals
    Screw terminals
    type of packing
    Box
    width
    87 mm
    height
    87 mm
    depth
    28 mm
    product weight
    0.136 kg
    Environment
    standards
    BS 1363
    IP degree of protection
    IP20
  • Documents and Downloads

    Certificate
    Date
    Size
    Add to My Documents
    13A Switched FCU (Version 1.0)
    Date 10/11/17
    Size 107.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.