Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Lisse - cooker connection unit - 1 gang - white moulded

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Cooker connection unit
    device presentation
    Complete product
    outlet standard
    British
    colour tint
    Matt white moulded
    quantity per set
    Set of 10
    Complementary
    rated current
    50 A, 230 V AC 50 Hz
    number of gangs
    1 gang
    pilot light
    Without LED
    fixing mode
    By screws : M3.5 25 mm
    connections - terminals
    Screw terminals
    material
    Urea (carbamide)
    type of installation
    Indoor
    depth
    49.5 mm
    width
    87 mm
    height
    87 mm
    product weight
    0.194 kg
    Environment
    standards
    BS 5733
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.