Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL4011WSS Image

Range: Lisse

Lisse Screwless Deco

GGBL4011WSS

Schneider Electric GGBL4011WSS Image
Range: Lisse

Lisse Screwless Deco

GGBL4011WSS

Lisse - 1 gang 50A DP High Current Switch with LED ind Stainless Steel wth White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switch with indicator lamp
    device presentation
    Complete product
    colour tint
    Stainless steel cover plate
    White interior
    Complementary
    switch function
    2-pole
    control type
    Rocker
    number of gangs
    1 gang
    pilot light
    Red LED
    device mounting
    Wall mounted
    rated current
    50 A, 230 V AC
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    height
    87 mm
    width
    87 mm
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/23/17
    Size 197.4 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 1/16/18
    Size 722.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.