Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL4011BSS Image

View all Lisse

GGBL4011BSS

Schneider Electric GGBL4011BSS Image
View all Lisse
GGBL4011BSS

Lisse - 1 gang 50A DP High Current Switch with LED ind Stainless Steel wth Black

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switch with indicator lamp
    device presentation
    Complete product
    colour tint
    Black interior
    Stainless steel cover plate
    Complementary
    switch function
    2-pole
    control type
    Rocker
    number of gangs
    1 gang
    pilot light
    Red LED
    device mounting
    Wall mounted
    rated current
    50 A, 230 V AC
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    height
    87 mm
    width
    87 mm
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    50A DP switches (Version 1.0)
    Date 10/23/17
    Size 197.4 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 1/16/18
    Size 722.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.