Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL4001SG Image

Range: Lisse

Lisse White Moulded

GGBL4001SG

Schneider Electric GGBL4001SG Image
Range: Lisse

Lisse White Moulded

GGBL4001SG

Lisse White moulded - Cooker Control Unit - 2 gang - LED - white moulded

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Cooker control unit
    device presentation
    Complete product
    outlet standard
    British
    colour tint
    White moulded
    quantity per set
    Set of 1
    Complementary
    rated current
    45 A, 230 V AC 50...60 Hz
    number of gangs
    2 gangs
    pilot light
    LED
    fixing mode
    By screws : M3.5 30 mm
    connections - terminals
    Screw terminals
    material
    Urea (carbamide)
    type of installation
    Indoor
    depth
    32.8 mm
    width
    148 mm
    height
    87 mm
    product weight
    0.235 kg
    Environment
    standards
    GSO BS 1363-2
    Regulations
    GCC
    marking
    Gulf Conformity Marking (G-Mark)  
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.