Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL4001BSS Image

Range: Lisse

Lisse Screwless Deco

GGBL4001BSS

Schneider Electric GGBL4001BSS Image
Range: Lisse

Lisse Screwless Deco

GGBL4001BSS

Lisse - Cooker Control Unit with 13A Socket LED Ind 45A DP Stainless Stl with Bl

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Cooker control unit
    device presentation
    Complete product
    outlet standard
    British
    colour tint
    Black interior
    Brushed finish stainless steel cover plate
    quantity per set
    Set of 1
    Complementary
    rated current
    45 A, 230 V AC 50 Hz
    number of gangs
    2 gangs
    pilot light
    LED
    fixing mode
    Concealed screws : M3.5 30 mm
    connections - terminals
    Screw terminals
    material
    Stainless steel
    type of installation
    Indoor
    depth
    33 mm
    width
    148 mm
    height
    87 mm
    product weight
    0.286 kg
    Environment
    standards
    BS 4177
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/11/17
    Size 197.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.