Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Electric GGBL3090BMBS Image

GGBL3090BMBS

Schneider Electric GGBL3090BMBS Image
GGBL3090BMBS

Lisse - Round Pin Switched Socket - 1 gang - 15A Mocha Bronze with Black int

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switched socket
    device presentation
    Complete product
    outlet standard description
    Round pin
    switch function
    Switch
    colour tint
    Mocha bronze cover plate
    Black interior
    quantity per set
    Set of 1
    Complementary
    outlet poles configuration
    1P
    outlet standard
    British
    number of gangs
    1 gang
    device mounting
    Wall mounted
    rated current
    15 A,
    connections - terminals
    Screw terminals
    material
    Stainless steel
    type of packing
    Bag
    type of installation
    Indoor
    height
    87 mm
    width
    87 mm
    depth
    36 mm
    product weight
    0.123 kg
    Environment
    standards
    BS 546
    IP degree of protection
    IP20
  • Documents and Downloads

    Certificate
    Date
    Size
    Add to My Documents
    15A Round Pin Switched Sockets (Version 1.0)
    Date 8/29/17
    Size 107.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /