Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Lisse White moulded - Socket-Outlet - 1 gang - 5A white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Socket-outlet
    device presentation
    Complete product
    outlet standard description
    Round pin
    switch function
    Switch
    colour tint
    White matt
    quantity per set
    Set of 1
    Complementary
    outlet poles configuration
    1P
    outlet standard
    British
    number of gangs
    1 gang
    device mounting
    Wall mounted
    rated current
    5 A, 230 V AC 50...60 Hz
    fixing mode
    By screws M3.5 25 mm
    connections - terminals
    Screw terminals
    material
    Urea (carbamide)
    type of packing
    Box
    type of installation
    Indoor
    height
    87 mm
    width
    87 mm
    depth
    32 mm
    product weight
    0.071 kg
    Environment
    standards
    IEC 60884-1
    Regulations
    GCC
    marking
    Gulf Conformity Marking (G-Mark)
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /