Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL3080 Image

View all Lisse

Lisse - GGBL3080

Lisse White Moulded

Schneider Electric GGBL3080 Image
View all Lisse
Lisse - GGBL3080
Lisse White Moulded

Lisse White moulded - socket-outlet - 5 A - 1 gang - matt white set of 10

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Socket-outlet
    device presentation
    Complete product
    outlet standard description
    Round pin
    switch function
    Unswitch
    colour tint
    White matt
    quantity per set
    Set of 10
    Complementary
    outlet poles configuration
    1P
    outlet standard
    British
    number of gangs
    1 gang
    device mounting
    Wall mounted
    rated current
    5 A, 230 V AC 50 Hz
    fixing mode
    By screws M3.5 25 mm
    connections - terminals
    Screw terminals
    material
    Urea (carbamide)
    type of packing
    Carton
    type of installation
    Indoor
    height
    87 mm
    width
    87 mm
    depth
    26.6 mm
    product weight
    0.071 kg
    Environment
    standards
    BS 546
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 13.2 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/11/17
    Size 107.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.