Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL3070WPC Image

View all Lisse

GGBL3070WPC

Schneider Electric GGBL3070WPC Image
View all Lisse
GGBL3070WPC

Lisse - Round Pin Unswitched Socket - 1 gang - 2A Polished Chrome with White int

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Socket-outlet
    device presentation
    Complete product
    outlet standard description
    Round pin
    switch function
    Unswitch
    colour tint
    Polished chrome cover plate
    White interior
    quantity per set
    Set of 10
    Complementary
    outlet poles configuration
    1P
    outlet standard
    British
    number of gangs
    1 gang
    device mounting
    Wall mounted
    rated current
    2 A, 230 V AC 50 Hz
    connections - terminals
    Screw terminals
    material
    Stainless steel
    type of packing
    Box
    type of installation
    Indoor
    height
    87 mm
    width
    87 mm
    depth
    19 mm
    product weight
    0.102 kg
    Environment
    standards
    BS 546
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.