Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL3060LBMB Image

Range: Lisse

Lisse Screwless Deco

GGBL3060LBMB

Schneider Electric GGBL3060LBMB Image
Range: Lisse

Lisse Screwless Deco

GGBL3060LBMB

Lisse - Lockable Socket - 2 gang - 13A Mocha Bronze with Black Interior

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switched socket
    device presentation
    Complete product
    outlet standard
    British
    colour tint
    Mocha bronze cover plate
    Black interior
    quantity per set
    Set of 5
    type of packing
    Box
    Complementary
    switch function
    2-pole
    rated current
    13 A, 250 V AC 50/60 Hz
    actuator
    Key
    number of gangs
    2 gangs
    pilot light
    Without LED
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    type of installation
    Indoor
    depth
    44 mm
    width
    148 mm
    height
    87 mm
    product weight
    0.281 kg
    Environment
    standards
    BS 1363-2
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/11/17
    Size 107.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.