Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL3060EUSWPCS Image

View all Lisse

GGBL3060EUSWPCS

Schneider Electric GGBL3060EUSWPCS Image
View all Lisse
GGBL3060EUSWPCS

Lisse - Unswitched Euro/US Socket - 2 gang - 10A Polished Chrome with White Int

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Unswitched socket
    device presentation
    Complete product
    outlet standard
    Euroamerican
    colour tint
    Polished chrome cover plate
    White interior
    quantity per set
    Set of 1
    type of packing
    Bag
    Complementary
    rated current
    10 A, 250 V AC 50/60 Hz
    number of gangs
    2 gangs
    pilot light
    Without LED
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    type of installation
    Indoor
    depth
    29 mm
    width
    87 mm
    height
    87 mm
    product weight
    0.122 kg
    Environment
    standards
    BS 5733
    IEC 60884-1
    IP degree of protection
    IP20
  • Documents and Downloads

    Certificate
    Date
    Size
    Add to My Documents
    1G 10A 2 Gang Universal Socket With Shutter Unswitched (Version 1.0)
    10A 2G Universal Sockets with shutter unswitched (Version 1.0)
    1G 10A 2 Gang Universal Socket With Shutter Unswitched (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.