Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Electric GGBL3050EUSWSS Image

GGBL3050EUSWSS

Schneider Electric GGBL3050EUSWSS Image
GGBL3050EUSWSS

Lisse - Switched Euro/US Socket - 1 gang - 10A Stainless Steel with White Inter

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switched socket
    device presentation
    Complete product
    outlet standard
    Euroamerican
    colour tint
    Stainless steel cover plate
    White interior
    quantity per set
    Set of 1
    type of packing
    Box
    Complementary
    rated current
    10 A, 250 V AC 50/60 Hz
    actuator
    Rocker
    number of gangs
    1 gang
    pilot light
    Without LED
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    type of installation
    Indoor
    depth
    31 mm
    width
    87 mm
    height
    87 mm
    product weight
    0.119 kg
    Environment
    standards
    BS 5733
    IEC 60884-1
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    10A 1G Universal Sockets with shutter switched (Version 1.0)
    1G 10A 1 Gang Universal Socket With Shutter switched (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    AR1904 Ed A Euro_US_Socket (Version 0)
    Date 8/23/17
    Size 302.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /