Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL3050 Image

Range: Lisse

Lisse White Moulded

GGBL3050

Schneider Electric GGBL3050 Image
Range: Lisse

Lisse White Moulded

GGBL3050

Lisse - unswitched socket - 13 A - 1 gang - 230 V - white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Unswitched socket
    device presentation
    Complete product
    outlet standard
    British
    colour tint
    Matt white
    quantity per set
    Set of 10
    type of packing
    Carton
    Complementary
    switch function
    1-pole
    rated current
    13 A, 250 V AC 50 Hz
    actuator
    Rocker
    number of gangs
    1 gang
    fixing mode
    By screws
    connections - terminals
    Screw terminals
    material
    Urea (carbamide)
    type of installation
    Indoor
    depth
    27 mm
    width
    87 mm
    height
    87 mm
    product weight
    0.08 kg
    Environment
    standards
    BS 1363-2
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 13.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.