Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL3020NIS Image

View all Lisse

GGBL3020NIS

Schneider Electric GGBL3020NIS Image
View all Lisse
GGBL3020NIS

Lisse - Switched Socket - without instructions - 13 A - 230 V - 2 gangs-white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Switched socket
    device presentation
    Complete product
    outlet standard
    British
    colour tint
    Matt white
    quantity per set
    Set of 1
    type of packing
    Bag
    Complementary
    switch function
    1-pole
    rated current
    13 A, 250 V AC 50 Hz
    actuator
    Rocker
    number of gangs
    2 gangs
    pilot light
    Without LED
    fixing mode
    By screws
    connections - terminals
    Screw terminals
    material
    Urea (carbamide)
    type of installation
    Indoor
    depth
    36 mm
    width
    149 mm
    height
    87 mm
    product weight
    0.149 kg
    Environment
    standards
    BS 1363-2
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.