Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL3020D4MPWSSG Image

View all Lisse

GGBL3020D4MPWSSG

Schneider Electric GGBL3020D4MPWSSG Image
View all Lisse
GGBL3020D4MPWSSG

Lisse - Media Plate - 2xTwin 13A socket 2 euro outl BT sec and TV return-SS

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Multi-services socket
    TV socket type
    Intermediate
    colour tint
    Stainless steel cover plate
    White interior
    quantity per set
    Set of 5
    Complementary
    device presentation
    Complete product
    TV connector
    Male IEC 1
    radio connector
    Female IEC 1
    SAT connector
    F type 2
    telephone connector
    British 1
    device mounting
    Flush
    fixing mode
    Concealed screws
    surface finish
    Brushed finish
    material
    Stainless steel
    type of packing
    Box
    depth
    37 mm
    width
    295 mm
    height
    174 mm
    product weight
    0.7395 kg
    Environment
    installation direction
    Straight
    standards
    GSO BS 1363-2
    Regulations
    GCC
    marking
    Gulf Conformity Marking (G-Mark)
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.