Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL3020D4MPG Image

Range: Lisse

Lisse Screwless Deco

GGBL3020D4MPG

Schneider Electric GGBL3020D4MPG Image
Range: Lisse

Lisse Screwless Deco

GGBL3020D4MPG

Lisse White moulded - 2x2G Quad BTsnd-TV/FM/2xSAT-Tel&TV return-13A Eurom-W

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Multi-services socket
    TV socket type
    Intermediate
    colour tint
    White
    quantity per set
    Set of 5
    Complementary
    device presentation
    Complete product
    TV connector
    Male IEC 1
    radio connector
    Female IEC 1
    SAT connector
    F type 2
    telephone connector
    British 1
    device mounting
    Flush
    fixing mode
    By screws
    surface finish
    Semi-matt
    material
    Urea (carbamide)
    type of packing
    Carton
    depth
    61 mm
    width
    295 mm
    height
    174 mm
    product weight
    0.183 kg
    Environment
    installation direction
    Straight
    standards
    GSO BS 1363-2
    Regulations
    GCC
    marking
    Gulf Conformity Marking (G-Mark)  
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.