Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL30202USBAWSSS Image

View all Lisse

GGBL30202USBAWSSS

Schneider Electric GGBL30202USBAWSSS Image
View all Lisse
GGBL30202USBAWSSS

Lisse - Switched Socket - 2 gang - 13A SP 2USB Stainless Steel with White Inter

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switched socket with USB charger
    device presentation
    Complete product
    outlet standard
    British
    colour tint
    Stainless steel cover plate
    White interior
    earth circuit
    Standard earth
    quantity per set
    Set of 1
    type of packing
    Bag
    Complementary
    switch function
    1-pole
    rated current
    13 A, 250 V AC 50/60 Hz
    integrated connection type
    2 USB port 5 V DC 2.1 A
    actuator
    Rocker
    number of gangs
    2 gangs
    pilot light
    Without LED
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    type of installation
    Indoor
    depth
    31 mm
    width
    148 mm
    height
    87 mm
    product weight
    0.239 kg
    Environment
    standards
    BS 1363-2
    BS 5733
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    1 & 2 Gang 13A Socket with USB (Version 1.0)
    Date 10/11/17
    Size 110.8 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    AR1908 Ed A Socket with USB (Version 0)
    Date 8/23/17
    Size 539.3 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 1/16/18
    Size 701.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.