Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL3016A1WPC Image

View all Lisse

GGBL3016A1WPC

Schneider Electric GGBL3016A1WPC Image
View all Lisse
GGBL3016A1WPC

Lisse - Unswitched Schuko Socket 1 gang 16A Polished Chrome with White Interior

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Unswitched socket
    device presentation
    Complete product
    outlet standard
    German
    colour tint
    Polished chrome cover plate
    White interior
    quantity per set
    Set of 10
    type of packing
    Box
    Complementary
    rated current
    16 A, 250 V AC 50/60 Hz
    number of gangs
    1 gang
    pilot light
    Without LED
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    type of installation
    Indoor
    depth
    43 mm
    width
    87 mm
    height
    87 mm
    product weight
    0.109 kg
    Environment
    standards
    IEC 60884-1
    IP degree of protection
    IP20
  • Documents and Downloads

    Certificate
    Date
    Size
    Add to My Documents
    16A Schuko Socket (Version 1.0)
    Date 10/11/17
    Size 107.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.