Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL3011DBSS Image

View all Lisse

GGBL3011DBSS

Schneider Electric GGBL3011DBSS Image
View all Lisse
GGBL3011DBSS

Lisse - Switched Socket - 1 gang - 13A DP with LED indicator Stainless Steel

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switched socket
    device presentation
    Complete product
    outlet standard
    British
    colour tint
    Black interior
    Stainless steel cover plate
    Complementary
    switch function
    2-pole
    rated current
    13 A, 250 V AC 50/60 Hz
    number of gangs
    1 gang
    pilot light
    LED
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    depth
    33 mm
    width
    87 mm
    height
    87 mm
    product weight
    0.127 kg
    Environment
    standards
    BS 1363-2
  • Documents and Downloads

    Certificate
    Date
    Size
    Add to My Documents
    1 Gang 13A DP Switched Socket (Version 1.0)
    Date 10/11/17
    Size 106.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.