Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL3010NIS Image

Range: Lisse

Lisse White Moulded

GGBL3010NIS

Schneider Electric GGBL3010NIS Image
Range: Lisse

Lisse White Moulded

GGBL3010NIS

Lisse - switched socket - without instructions - 13 A - 230 V - 1 gang -white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Switched socket
    device presentation
    Complete product
    outlet standard
    British
    colour tint
    Matt white
    quantity per set
    Set of 1
    type of packing
    Bag
    Complementary
    switch function
    1-pole
    rated current
    13 A, 250 V AC 50 Hz
    actuator
    Rocker
    number of gangs
    1 gang
    pilot light
    Without LED
    fixing mode
    By screws
    connections - terminals
    Screw terminals
    material
    Urea (carbamide)
    type of installation
    Indoor
    depth
    33 mm
    width
    87 mm
    height
    87 mm
    product weight
    0.092 kg
    Environment
    standards
    BS 1363-2
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.