Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL20DPKELSS Image

View all Lisse

GGBL20DPKELSS

Schneider Electric GGBL20DPKELSS Image
View all Lisse
GGBL20DPKELSS

Lisse - 20AX DP Key Switch Grid Mod Stainless Steel

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switch module
    device presentation
    Flush-mounting module
    colour tint
    Stainless steel
    Complementary
    switch function
    2-pole
    control type
    Key switch
    device mounting
    Wall mounted
    rated current
    20 AX,
    fixing mode
    Clipped
    connections - terminals
    Screw terminals
    material
    Stainless steel
    surface finish
    Brushed finish
    height
    59 mm
    width
    25 mm
    depth
    24 mm
    product weight
    0.029 kg
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.