Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL20DPKELPC Image

Range: Lisse

Lisse Screwless Deco

GGBL20DPKELPC

Schneider Electric GGBL20DPKELPC Image
Range: Lisse

Lisse Screwless Deco

GGBL20DPKELPC

Lisse - 20AX DP Key Switch Grid Mod Screwless

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switch module
    device presentation
    Flush-mounting module
    colour tint
    Polished chrome
    Complementary
    switch function
    2-pole
    control type
    Key switch
    device mounting
    Wall mounted
    rated current
    20 AX,
    fixing mode
    Clipped
    connections - terminals
    Screw terminals
    material
    Stainless steel
    surface finish
    Polished
    height
    59 mm
    width
    25 mm
    depth
    24 mm
    product weight
    0.029 kg
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.